IESNA:LM-63-2002
[TEST]P1200817
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-830-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18122
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2072.3 2040.6 2061.7 2103 2149.2 2195.3 2238.6 2272.2 2303 2346.2
2410.6 2514.4 2660.5 2833.5 3101.7 3545.7 4046.5 4640.5 5370 6107.3
6890.6 7501.9 7884.4 8162.2 8268 8308.3 8450.6 8732.2 8725.5 7942.1
5958.3 2548.1 667 275.9 102.8 28.8 0
2072.3 2052.1 2073.2 2114.6 2160.7 2206.8 2248.2 2281.8 2312.6 2353.9
2416.4 2519.2 2663.4 2832.6 3091.1 3513.1 4005.2 4581.9 5292.2 6126.5
6904.1 7503.8 7879.6 8147.8 8259.3 8324.7 8480.4 8762 8716.8 7872.9
5773.7 2362.5 666.1 269.1 101.9 27.9 0
2072.3 2049.2 2067.5 2105.9 2150.1 2192.4 2229.9 2254.9 2278 2311.6
2364.5 2451 2576.9 2729.7 2958.5 3329.5 3803.3 4364.7 4984.6 5689.1
6389.8 7026.1 7472.1 7779.7 7988.3 8193 8453.5 8773.5 8920.6 8354.5
6624.4 3365 1016.9 373.9 181.7 39.4 0
2072.3 2045.4 2062.7 2097.3 2134.8 2171.3 2204.9 2222.2 2233.8 2251.1
2283.7 2341.4 2431.8 2541.3 2695.1 2946.9 3292 3698.6 4157 4681.8
5263.3 5871.8 6447.5 6942.5 7370.2 7784.5 8326.6 8975.4 9491.5 9485.8
8548.6 6328.3 2869.1 1115.9 385.4 133.6 0
2072.3 2045.4 2058.8 2089.6 2122.3 2154.9 2187.6 2205.9 2214.5 2223.2
2252 2293.3 2363.5 2443.3 2533.6 2668.2 2870 3125.7 3447.7 3834.1
4272.4 4728.9 5253.7 5813.1 6401.4 7030.9 7742.2 8611.1 9699.1 10604.5
10755.5 9626.1 6546.5 3198.8 1128.4 274.9 0
2072.3 2046.3 2057.9 2085.7 2117.4 2152.1 2182.8 2204 2214.5 2225.1
2257.8 2303 2368.3 2438.5 2503.8 2592.3 2748 2948.9 3212.2 3537.1
3904.3 4307.9 4731.8 5232.6 5786.2 6399.4 7117.4 8012.3 9251.2 10545
11279.3 10544 7786.4 4369.5 1802.2 417.1 0
2072.3 2045.4 2055 2081.9 2113.6 2147.2 2178 2201.1 2215.5 2232.8
2264.5 2312.6 2370.2 2422.1 2465.4 2535.6 2656.7 2811.4 3028.6 3300.6
3606.3 3936 4301.2 4714.5 5191.3 5715.1 6410 7277 8445.8 9873.1
10780.4 9948.1 6831 3565.9 1304.3 223 0
2072.3 2052.1 2054 2076.1 2107.8 2145.3 2180.9 2210.7 2235.7 2253
2274.1 2305.8 2342.4 2367.4 2395.2 2440.4 2504.8 2586.5 2710.5 2897
3105.5 3343.9 3614.9 3922.5 4266.6 4678 5167.2 5776.6 6526.3 7493.3
8093 7060.7 4559.8 2033.8 520 85.5 0
2072.3 2058.8 2057.9 2073.2 2104 2144.4 2185.7 2224.1 2254.9 2277
2297.2 2316.4 2322.2 2320.3 2329.9 2351 2385.6 2436.6 2514.4 2627.8
2785.5 2968.1 3191.1 3454.4 3753.4 4089.8 4456.9 4886.6 5398.9 5841
5736.2 4579 2616.3 944.8 235.5 66.3 0
2072.3 2065.5 2066.5 2078 2106.9 2143.4 2191.5 2238.6 2276 2305.8
2330.8 2345.2 2345.2 2340.4 2335.6 2333.7 2342.4 2370.2 2424.1 2510.6
2633.6 2797 2989.2 3218 3488.1 3793.7 4121.5 4461.7 4744.3 4778.9
4222.4 2792.2 997.7 270.1 131.7 51.9 0
2072.3 2076.1 2080.9 2098.2 2129 2165.5 2216.4 2269.3 2318.3 2364.5
2409.6 2446.2 2472.1 2495.2 2515.4 2539.4 2575 2623 2695.1 2811.4
2985.4 3217 3508.3 3891.8 4384.8 4904.8 5447.9 5856.4 5908.3 5126.9
3567.8 1752.2 483.5 160.5 72.1 21.1 0
2072.3 2079 2087.7 2106.9 2140.5 2182.8 2237.6 2297.2 2354.9 2414.5
2479.8 2543.2 2606.7 2671.1 2744.1 2839.3 2957.5 3111.3 3311.2 3566.9
3886 4249.3 4653 5135.5 5663.2 6138 6420.6 6370.6 5805.4 4525.2
2757.6 1311 443.1 154.7 60.6 12.5 0
2072.3 2083.8 2098.2 2124.2 2163.6 2211.6 2275.1 2347.2 2416.4 2497.1
2589.4 2696.1 2818.1 2960.4 3135.3 3357.4 3624.6 3923.5 4233.9 4548.2
4853.9 5134.6 5394.1 5673.8 5963.1 6153.4 6124.6 5787.2 5046.1 3710.1
2181.8 944.8 350.8 142.3 57.7 13.5 0
2072.3 2092.5 2120.3 2161.7 2216.4 2280.8 2363.5 2458.7 2575.9 2723
2915.2 3145.9 3400.6 3693.8 3971.5 4216.6 4404.1 4535.7 4617.4 4671.3
4719.3 4739.5 4687.6 4581.9 4396.4 4031.1 3421.8 2585.5 1685.9 965
521 297 187.4 119.2 66.3 16.3 0
2072.3 2099.2 2142.4 2199.1 2269.3 2353.9 2461.5 2606.7 2791.2 3023.8
3280.5 3525.6 3739.9 3894.6 3979.2 4000.4 3966.7 3880.2 3733.2 3511.1
3217 2851.8 2402.9 1902.1 1445.6 1107.3 871.8 694 553.6 447.9
352.7 274.9 209.5 139.4 75.9 17.3 0
2072.3 2107.8 2168.4 2240.5 2324.1 2429.8 2573 2766.2 3003.6 3251.6
3465 3618.8 3689 3676.5 3592.8 3446.7 3230.5 2929.6 2589.4 2242.4
1947.3 1717.6 1524.4 1326.4 1121.7 941.9 793.9 671.9 563.2 468.1
384.5 309.5 236.4 152.8 91.3 27.9 0
2072.3 2117.4 2192.4 2279.9 2384.7 2513.5 2689.3 2919.1 3166.1 3364.1
3478.5 3500.6 3445.8 3329.5 3158.4 2907.5 2602.8 2288.5 2022.3 1834.9
1717.6 1619.6 1493.7 1346.6 1163 1020.8 903.5 784.3 679.5 589.2
503.7 411.4 321 229.7 141.3 49 0
2072.3 2130.9 2220.3 2320.3 2436.6 2580.7 2774.9 3019 3246.8 3375.6
3390 3310.3 3184.3 3027.7 2821 2564.4 2283.7 2037.7 1892.5 1800.3
1671.5 1544.6 1380.2 1236.1 1198.6 1117.8 1008.3 899.7 796.8 694.9
594 501.7 401.8 303.7 199.9 72.1 0
2072.3 2139.6 2240.5 2354.9 2486.5 2642.2 2843.1 3069 3260.3 3317.9
3249.7 3111.3 2962.3 2795.1 2595.1 2358.7 2119.4 1964.6 1909.8 1804.1
1658 1460 1278.4 1247.6 1197.6 1116.9 1016 910.2 807.4 707.4
608.4 518.1 418.1 324.9 210.5 88.4 0
2072.3 2148.2 2256.8 2382.7 2525.9 2691.3 2897.9 3125.7 3264.1 3237.2
3096.9 2926.8 2776.8 2631.7 2452.9 2241.4 2053.1 1996.3 1933.9 1799.3
1591.7 1336 1264.9 1223.6 1190.9 1111.1 1016.9 917.9 814.1 711.3
615.1 499.8 379.7 282.6 174 70.2 0
2072.3 2154 2261.6 2393.3 2542.3 2713.4 2924.8 3151.7 3267 3199.7
3026.7 2852.7 2699 2550 2387.5 2211.6 2059.8 2023.3 1936.8 1779.1
1526.3 1315.8 1247.6 1196.7 1168.8 1098.6 1016 919.8 821.8 725.7
632.4 509.4 377.7 281.6 140.3 59.6 0
2072.3 2150.1 2263.5 2394.3 2543.2 2713.4 2922.9 3150.7 3274.7 3210.3
3037.3 2861.4 2707.6 2560.5 2402 2232.8 2082.8 2048.2 1956 1794.5
1535 1322.6 1250.5 1191.8 1161.1 1093.8 1016 921.8 825.6 731.4
634.4 501.7 373.9 268.2 138.4 54.8 0
